How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | M: | 2.38 |
| D: | 3.38 | L: | 6.57 in |
| H: | 0.53 in | I: | 4.84 in |
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | V: | 2.51 in |
| G: | 2.32 | T: | 1.188 |
| U: | 0.875 in | AB: | 4.76 |
| AG: | 5.16 | LL: | 2.38 in |
| P: | 2.38 in |
Technical Specifications
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Series Code: | OE |
| Assembly: | Y-1 | Model Code: | 30Y |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.82 |
| Ratio: | 40:1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

