How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| I: | 4.84 in | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | P: | 2.38 in |
| M: | 2.38 | G: | 2.32 |
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.188 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.82 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

