How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | M: | 2.38 |
| V: | 2.51 in | T: | 1.188 |
| AE2: | 0.56 | P: | 2.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | L: | 6.57 in |
| G: | 2.32 |
Technical Specifications
| Bore Code: | 19 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Model Code: | 30Y |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

