How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| L: | 6.57 in | AG: | 5.16 |
| U: | 0.875 in | T: | 1.188 |
| G: | 2.32 | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AE2: | 0.56 |
| AF: | 0.25 | D: | 3.38 |
| M: | 2.38 | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 350 |
| Series Code: | OE | Assembly: | Y-1 |
| Model Code: | 30Y | Bore Code: | 19 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

