How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | L: | 6.57 in |
| M: | 2.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | P: | 2.38 in |
| U: | 0.875 in | V: | 2.51 in |
| AA: | 10.25 | D: | 3.38 |
| LL: | 2.38 in | G: | 2.32 |
| T: | 1.188 | I: | 4.84 in |
| AB: | 4.76 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Model Code: | 30Y |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 19 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Ratio: | 50:1 |
| Output RPM: | 35.0 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

