How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| AA: | 10.25 | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.84 in |
| LL: | 2.38 in | M: | 2.38 |
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | T: | 1.188 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 35.0 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 30Y | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 50:1 | Bore Code: | 19 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

