How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AE2: | 0.56 |
| AF: | 0.25 | T: | 1.188 |
| I: | 4.84 in | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| L: | 6.57 in | H: | 0.53 in |
| D: | 3.38 | V: | 2.51 in |
| M: | 2.38 | Center Distance (in): | 3 in |
| AG: | 5.16 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output RPM: | 35.0 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | 30Y | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

