How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| U: | 0.875 in | L: | 6.57 in |
| I: | 4.84 in | LL: | 2.38 in |
| AF: | 0.25 | M: | 2.38 |
| T: | 1.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

