How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| V: | 2.51 in | M: | 2.38 |
| AB: | 4.76 | AG: | 5.16 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | L: | 6.57 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| T: | 1.188 | U: | 0.875 in |
| I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Center Distance (in): | 3 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

