How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.188 |
| M: | 2.38 | L: | 6.57 in |
| I: | 4.84 in | AE2: | 0.56 |
| AB: | 4.76 | U: | 0.875 in |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | LL: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| V: | 2.51 in | AF: | 0.25 |
| AA: | 10.25 |
Technical Specifications
| Model Code: | 30Y | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

