How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | Center Distance (in): | 3 in |
| AE2: | 0.56 | V: | 2.51 in |
| AF: | 0.25 | AB: | 4.76 |
| D: | 3.38 | L: | 6.57 in |
| M: | 2.38 | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
| P: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | U: | 0.875 in |
| T: | 1.188 |
Technical Specifications
| Model Code: | 30Y | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Ratio: | 80:1 | Series Code: | OE |
| Ratio Range: | 80:1 | Assembly: | Y-1 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

