How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.188 |
| AF: | 0.25 | L: | 6.57 in |
| AE2: | 0.56 | M: | 2.38 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | H: | 0.53 in |
| P: | 2.38 in | U: | 0.875 in |
| AB: | 4.76 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.895 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Model Code: | 30Y | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

