How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | M: | 2.38 |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| H: | 0.53 in | U: | 0.875 in |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.188 | V: | 2.51 in |
| L: | 6.57 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 80:1 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Model Code: | 30Y |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

