How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| D: | 3.38 | AA: | 10.25 |
| I: | 4.84 in | G: | 2.32 |
| AE2: | 0.56 | P: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | AG: | 5.16 |
| T: | 1.25 | LL: | 2.38 in |
| M: | 2.38 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Bore Code: | 20 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Model Code: | 30Y | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

