How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE2: | 0.56 |
| M: | 2.38 | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| L: | 6.57 in | AB: | 4.76 |
| G: | 2.32 | LL: | 2.38 in |
| V: | 2.51 in | AA: | 10.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| U: | 0.875 in | T: | 1.25 |
| D: | 3.38 |
Technical Specifications
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Assembly: | Y-1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Model Code: | 30Y | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

