How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| AF: | 0.25 | L: | 6.57 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| T: | 1.25 | H: | 0.53 in |
| AE2: | 0.56 | M: | 2.38 |
| U: | 0.875 in | LL: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
| AB: | 4.76 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 30Y |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Assembly: | Y-1 | Output Diameter (in): | 1.250 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

