How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| H: | 0.53 in | I: | 4.84 in |
| AG: | 5.16 | U: | 0.875 in |
| M: | 2.38 | L: | 6.57 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AB: | 4.76 | T: | 1.25 |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Assembly: | Y-1 | Model Code: | 30Y |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

