How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| P: | 2.38 in | D: | 3.38 |
| U: | 0.875 in | AF: | 0.25 |
| L: | 6.57 in | M: | 2.38 |
| G: | 2.32 | H: | 0.53 in |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | T: | 1.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 | Model Code: | 30Y |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 17.5 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

