How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | M: | 2.38 |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | AB: | 4.76 |
| L: | 6.57 in | U: | 0.875 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AF: | 0.25 |
| G: | 2.32 | T: | 1.25 |
| V: | 2.51 in | LL: | 2.38 in |
| D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Model Code: | 30Y | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

