How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| P: | 2.38 in | LL: | 2.38 in |
| L: | 6.57 in | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| T: | 1.25 | V: | 2.51 in |
| AB: | 4.76 | AG: | 5.16 |
| G: | 2.32 | U: | 0.875 in |
| M: | 2.38 | H: | 0.53 in |
| D: | 3.38 |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Model Code: | 30Y |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

