How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| D: | 3.38 | T: | 1.25 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| M: | 2.38 | AG: | 5.16 |
| AF: | 0.25 | L: | 6.57 in |
| AB: | 4.76 | AE2: | 0.56 |
| P: | 2.38 in | H: | 0.53 in |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Bore Code: | 20 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

