How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | L: | 6.57 in |
| AF: | 0.25 | AA: | 10.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| T: | 1.25 | I: | 4.84 in |
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 | U: | 0.875 in |
| H: | 0.53 in | M: | 2.38 |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Model Code: | 30Y |
| Input Style: | Solid Shaft | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 2.77 | Series Code: | OE |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

