How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.25 |
| AB: | 4.76 | AG: | 5.16 |
| AE2: | 0.56 | L: | 6.57 in |
| U: | 0.875 in | I: | 4.84 in |
| AF: | 0.25 | G: | 2.32 |
| AA: | 10.25 | V: | 2.51 in |
| P: | 2.38 in | LL: | 2.38 in |
| M: | 2.38 |
Technical Specifications
| Model Code: | 30Y | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.250 in |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

