How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 5.16 |
| I: | 4.84 in | P: | 2.38 in |
| AA: | 10.25 | L: | 6.57 in |
| M: | 2.38 | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| G: | 2.32 | LL: | 2.38 in |
| Center Distance (in): | 3 in | T: | 1.25 |
| H: | 0.53 in | D: | 3.38 |
| V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Assembly: | Y-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Model Code: | 30Y |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Output Diameter (in): | 1.250 in |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 20 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

