How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | T: | 1.25 |
| AB: | 4.76 | AF: | 0.25 |
| L: | 6.57 in | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| M: | 2.38 | V: | 2.51 in |
| U: | 0.875 in | P: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Series Code: | OE |
| Model Code: | 30Y | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

