How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | M: | 2.38 |
| AB: | 4.76 | T: | 1.25 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| G: | 2.32 | AG: | 5.16 |
| U: | 0.875 in | I: | 4.84 in |
| P: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Series Code: | OE |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Style: | Solid Shaft |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 30Y |
| Output Diameter (in): | 1.250 in | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

