How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.25 |
| I: | 4.84 in | L: | 6.57 in |
| AE2: | 0.56 | D: | 3.38 |
| AB: | 4.76 | U: | 0.875 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| AA: | 10.25 | M: | 2.38 |
| LL: | 2.38 in | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Model Code: | 30Y | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

