How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| T: | 1.25 | AF: | 0.25 |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | AE2: | 0.56 |
| LL: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | M: | 2.38 |
| AA: | 10.25 | P: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 60:1 |
| Assembly: | Y-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 30Y | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.28 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

