How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 3.38 |
| AE2: | 0.56 | AG: | 5.16 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| T: | 1.25 | P: | 2.38 in |
| M: | 2.38 | I: | 4.84 in |
| V: | 2.51 in | LL: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| AA: | 10.25 | G: | 2.32 |
| AF: | 0.25 |
Technical Specifications
| Bore Code: | 20 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

