How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| AE2: | 0.56 | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| T: | 1.438 | U: | 0.875 in |
| H: | 0.53 in | D: | 3.38 |
| AA: | 10.25 | L: | 6.57 in |
| AB: | 4.76 | AF: | 0.25 |
| M: | 2.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Model Code: | 30Y |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

