How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
| AA: | 10.25 | P: | 2.38 in |
| M: | 2.38 | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| T: | 1.438 | U: | 0.875 in |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.32 | D: | 3.38 |
| L: | 6.57 in |
Technical Specifications
| Assembly: | Y-1 | Bore Code: | 23 |
| Input Style: | Solid Shaft | Ratio Range: | 100:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.603 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Model Code: | 30Y | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

