How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| M: | 2.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | AE2: | 0.56 |
| L: | 6.57 in | AG: | 5.16 |
| I: | 4.84 in | AA: | 10.25 |
| T: | 1.438 | AF: | 0.25 |
| U: | 0.875 in | P: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| H: | 0.53 in |
Technical Specifications
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.603 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 30Y | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

