How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| G: | 2.32 | I: | 4.84 in |
| P: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | U: | 0.875 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 | H: | 0.53 in |
| T: | 1.438 | AF: | 0.25 |
| M: | 2.38 | L: | 6.57 in |
| V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Model Code: | 30Y | Bore Code: | 23 |
| Assembly: | Y-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

