How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AA: | 10.25 |
| M: | 2.38 | T: | 1.438 |
| U: | 0.875 in | D: | 3.38 |
| AB: | 4.76 | L: | 6.57 in |
| LL: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 23 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Model Code: | 30Y | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

