How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | U: | 0.875 in |
| G: | 2.32 | H: | 0.53 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| T: | 1.438 | AE2: | 0.56 |
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | D: | 3.38 |
| M: | 2.38 | AB: | 4.76 |
| I: | 4.84 in | AF: | 0.25 |
| P: | 2.38 in |
Technical Specifications
| Model Code: | 30Y | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Bore Code: | 23 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 4.21 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

