How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| G: | 2.32 | AG: | 5.16 |
| LL: | 2.38 in | AB: | 4.76 |
| AA: | 10.25 | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AF: | 0.25 | T: | 1.438 |
| V: | 2.51 in | M: | 2.38 |
| AE2: | 0.56 | L: | 6.57 in |
| D: | 3.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

