How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| U: | 0.875 in | D: | 3.38 |
| P: | 2.38 in | G: | 2.32 |
| M: | 2.38 | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| AF: | 0.25 | T: | 1.438 |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 30:1 | Bore Code: | 23 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Model Code: | 30Y | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

