How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| AA: | 10.25 | D: | 3.38 |
| U: | 0.875 in | T: | 1.438 |
| G: | 2.32 | AG: | 5.16 |
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AE2: | 0.56 | V: | 2.51 in |
| M: | 2.38 | AB: | 4.76 |
| I: | 4.84 in |
Technical Specifications
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Model Code: | 30Y |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

