How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| U: | 0.875 in | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| H: | 0.53 in | M: | 2.38 |
| T: | 1.438 | L: | 6.57 in |
| V: | 2.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output RPM: | 350 | Model Code: | 30Y |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

