How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| AE2: | 0.56 | T: | 1.438 |
| G: | 2.32 | L: | 6.57 in |
| D: | 3.38 | I: | 4.84 in |
| H: | 0.53 in | AB: | 4.76 |
| M: | 2.38 | P: | 2.38 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Model Code: | 30Y |
| Assembly: | Y-1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

