How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | AG: | 5.16 |
| P: | 2.38 in | L: | 6.57 in |
| M: | 2.38 | G: | 2.32 |
| AB: | 4.76 | AF: | 0.25 |
| T: | 1.438 | Center Distance (in): | 3 in |
| U: | 0.875 in | LL: | 2.38 in |
| I: | 4.84 in | V: | 2.51 in |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | Y-1 |
| Output RPM: | 35.0 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Model Code: | 30Y | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

