How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| AF: | 0.25 | AG: | 5.16 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| D: | 3.38 | M: | 2.38 |
| T: | 1.438 | AA: | 10.25 |
| LL: | 2.38 in | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | U: | 0.875 in |
| V: | 2.51 in |
Technical Specifications
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30Y |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35.0 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

