How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | M: | 2.38 |
| I: | 4.84 in | V: | 2.51 in |
| L: | 6.57 in | T: | 1.438 |
| G: | 2.32 | AB: | 4.76 |
| AG: | 5.16 | AF: | 0.25 |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AA: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output RPM: | 35.0 | Output Shaft Direction: | 1 |
| Model Code: | 30Y | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

