How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | L: | 6.57 in |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | AG: | 5.16 |
| T: | 1.438 | I: | 4.84 in |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | AA: | 10.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | G: | 2.32 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Ratio Range: | 50:1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.54 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output RPM: | 35.0 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

