How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
| T: | 1.438 | LL: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AB: | 4.76 | M: | 2.38 |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | G: | 2.32 |
| D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Bore Code: | 23 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

