How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | P: | 2.38 in |
| T: | 1.438 | G: | 2.32 |
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| L: | 6.57 in | AB: | 4.76 |
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | AE2: | 0.56 |
| M: | 2.38 | H: | 0.53 in |
| AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.28 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Model Code: | 30Y | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Assembly: | Y-1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

