How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| I: | 4.84 in | T: | 1.438 |
| U: | 0.875 in | M: | 2.38 |
| AA: | 10.25 | LL: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 30Y |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.05 |
| Ratio: | 7.5:1 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

