How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.438 |
| I: | 4.84 in | AE2: | 0.56 |
| LL: | 2.38 in | M: | 2.38 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| P: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | AF: | 0.25 |
| G: | 2.32 | AG: | 5.16 |
| AB: | 4.76 | U: | 0.875 in |
| V: | 2.51 in |
Technical Specifications
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 6.05 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Output RPM: | 233 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 30Y | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

