How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| H: | 0.53 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| U: | 0.875 in | I: | 4.84 in |
| P: | 2.38 in | LL: | 2.38 in |
| L: | 6.57 in | T: | 1.438 |
| M: | 2.38 | AF: | 0.25 |
| G: | 2.32 | V: | 2.51 in |
| AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Assembly: | Y-1 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Input Style: | Solid Shaft | Model Code: | 30Y |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

