How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| AG: | 5.16 | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| U: | 0.875 in | L: | 6.57 in |
| G: | 2.32 | D: | 3.38 |
| M: | 2.38 | T: | 1.438 |
| H: | 0.53 in | P: | 2.38 in |
| V: | 2.51 in | AA: | 10.25 |
| I: | 4.84 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 30Y |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 0.895 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

